Command: |
BUZZER i [TO] OUT n/BB n |
---|---|
Command Syntax: |
CONNECT BUZZER i [TO] OUT n/BB n |
Range: |
|
Describe: |
Connect an external active buzzer to an output digital pin. Active buzzers play a tone when their signal is set high/on, and stop the tone when the signal is dropped to ground. For piezo or passive buzzers, use the SPEAKER object type to allow generation of multiple tones. CONNECT BUZZER i [TO] OUT1 |
Result: |
ACTIVE buzzers connect to a digital pin. |
Type or |
Control |