Command: |
MAGNETIC i [TO] IN n |
---|---|
Command Syntax: |
CONNECT MAGNETIC 1 TO IN 1 |
Range |
|
Describe: |
The MAGNETIC sensor is used to detect the presence of a magnetic field. It uses the Hall effect. It is also known as a Hall effect sensor. |
Result: |
The MAGNETIC sensor is now available to use.
|
Type or |
Sensor |