Command: |
LIGHTLEVEL i [TO] IN n/BB n |
---|---|
Command Syntax: |
CONNECT LIGHTLEVEL i [TO] IN n/BB n |
Range: |
An integer value between 0 and 16383 (14 bit resolution) |
Describe: |
Connects an external light sensor. External light sensors can be analog sensors. CONNECT LIGHTLEVEL 1i [TO] IN1 |
Result: |
Analog light level sensors is connected to the specific port. |
Type or |
Sensor |