Command: |
DHT i [TO] IN n |
---|---|
Command Syntax: |
CONNECT DHT i [TO] IN n |
Range: |
Temperature reading default is in Celsius Humidity reading from 0 to 100 % |
Describe: |
The DHT digital temperature humidity sensor can be connected via this object. The DHT can be either a DHT11 or DHT22 and is identified automatically when connected to the system via a digital signal line. CONNECT DHT i [TO] IN1 |
Result: |
Digital humidity/temperature sensors (DHT11/DHT22, type is auto-detected). |
Type or |
Sensor |