Command: |
BRIGHTNESS |
---|---|
Command Syntax: |
CONNECT BRIGHTNESS |
Range: |
|
Describe: |
This command is not needed for typical use since the on-board BRIGHTNESS sensor is automatically connected. (Re-)connect the internal analog ambient light sensor. No pin or port name is used with this internal object. |
Result: |
Connects on-board light sensor to known analog input pin. |
Type or |
Sensor |