Title |
Thermistor |
---|---|
TI Item Name |
STEMEE/AC/THERM/A |
Description |
Resistor whose resistance changes based on temperature. Used for measurement and control. |
Category |
Environmental Sensors |
breadboard circuit |
|
Assembly Instructions |
No polarity |
Precautions |
Not Applicable |
Specifications |
Resistance in Ohms @ 25°C: 10k Resistance Tolerance: ±1% B Value Tolerance: ±1% Operating Temperature: -40°C ~ 125°C Power – Max: 7.5mW |
|
|
||||||
---|---|---|---|---|---|---|---|
Sketch Object |
THERMISTOR |
||||||
Command Syntax |
Send("READ THERMISTOR n") |
||||||
Code |
|