SPDT Slide Switch Data Sheet

Title

SPDT Slide Switch

TI Item Name

STEMEE/AC/SWIT/A

Description

Single pole, double throw switch. Slide the switch knob back and forth to open and close contacts.

Category

Power and Signal Control

Hub Connection

breadboard circuit

Assembly Instructions

Not Applicable

Precautions

Not Applicable

Specifications

30V, 200mA

 

HUB Commands

 

Sketch Object

SWITCH

Command Syntax

Send("READ SWITCH n")

Code
Sample:

Desired Action

Code Sample

Configure the program to use SWITCH on port BB 1

Send("CONNECT SWITCH 1 TO BB 1")

Send("READ SWITCH 1")

Get(T):Disp T