Infrared Transmitter Data Sheet

Title

Infrared Transmitter

TI Item Name

STEMEE/AC/TRANS/A

Description

Side sensing Infrared photo transistor, designed to be paired with the LTE-301 Infrared Emitter.

Category

LEDs and Displays

Hub Connection

breadboard circuit

Assembly Instructions

Not Applicable

Precautions

Not Applicable

Specifications

Power Dissipation: 100mW, Collector-Emitter Voltage: 30V, Emitter-Collector Voltage: 5V, Operating Temperature: -40°C to 85°C, Storage Temperature: -55°C to 100°

 

HUB Commands

 

Sketch Object

DIGITAL.OUT

Command Syntax

Send("SET DIGITAL.OUT n ON")

Code
Sample:

Desired Action

Code Sample

Send("CONNECT DIGITAL.OUT 1 TO BB 5")

Send("SET DIGITAL.OUT 1 ON")