Infrared Receiver Data Sheet

Title

Infrared Receiver

TI Item Name

STEMEE/AC/REC/A

Description

Side emitting Infrared LED, designed to be paired with the LTR-301 Photo-Transistor.

Category

LEDs and Displays

Hub Connection

breadboard circuit

Assembly Instructions

Not Applicable

Precautions

Not Applicable

Specifications

Power Dissipation: 100mW, Peak Formard Current: 3A with 300 x 1μs pulses per second, Continuous Forward Current: 50 mA, Reverse Voltage: 5V, Forward Voltage: 1.2V, Operating Temperature Range: -55°C - 100°C, Peak Wavelength: 940 nM, Viewing Angle: 40°

 

HUB Commands

 

Sketch Object

DIGITAL.IN

Command Syntax

Send("READ DIGITAL.IN n")

Code
Sample:

Desired Action

Code Sample

Send("CONNECT DIGITAL.IN 1 TO BB 2")

Send("READ DIGITAL.IN 1")

Get(D):Disp D