Diode Data Sheet

Title

Diode

TI Item Name

STEMEE/AC/DIO/A

Description

Component that allows an electric current to pass in one direction, while blocking current in the opposite direction.

Category

LEDs and Displays

Hub Connection

breadboard circuit

Assembly Instructions

Lead near grey band is cathode (negative pin)

Precautions

Not Applicable

Specifications

Voltage - DC Reverse (Vr) (Max): 100V, Current - Average Rectified (Io): 200mA, Voltage - Forward (Vf) (Max) @ If: 1V @ 10mA, Speed: Small Signal =< 200mA (Io), Any Speed, Current - Reverse Leakage @ Vr: 5µA @ 75V, Capacitance @ Vr, F: 4pF @ 0V, 1MHz, Operating Temperature – Junction: -65°C ~ 175°C