Here is a list of all the components in our breadboard pack and the usable pins for each component.
Component |
Use with pins |
---|---|
1 Breadboard |
N/A |
10 Male/Female Breadboard Jumper Cables |
N/A |
40 Male/Male Breadboard Jumper Cables |
N/A |
5 Green LED |
BB 1-10 |
10 Red LED |
BB 1-10 |
2 RGB (Red-Green-Blue) LED |
BB 8-10 |
10 Resistor 100 Ohm |
N/A |
10 Resistor 1K Ohm |
N/A |
10 Resistor 10K Ohm |
N/A |
10 Resistor 100K Ohm |
N/A |
10 Resistor 10M Ohm |
N/A |
1 Diode |
BB 1-10 |
1 Thermistor |
BB 5,6,7 (analog input required) |
1 SPDT Slide Switch |
BB 1-10 |
1 8 Position SIP DIP Switch |
BB 1-10 (digital input) |
1 8 100 Ohm Resistor SIP |
N/A |
1 Potentiometer with Knob |
BB 5,6,7 |
1 Capacitor 100µF |
N/A |
1 Capacitor 10µF |
N/A |
1 Capacitor 1µF |
N/A |
1 7-Segment Display |
BB 1-10 |
1 Small DC Motor |
BB 1-10 (uses digital to generate software PWM) |
2 TTL Power MOSFET |
BB 1-10 |
1 TI Analog Temperature Sensor |
BB 5,6,7 (analog input required) |
1 Visible Light Sensor |
BB 5,6,7 (analog input required) |
1 4-AA Battery Holder |
N/A |
1 Infrared Receiver |
BB 1-10 (digital input) |
1 Infrared Transmitter |
BB 1-10 (digital output) |
See also: TI-Innovator™ Hub Ports and Breadboard Usable Pins