|
|
Title |
Breadboard |
---|---|
TI Item Name |
STEMEE/AC/BRDBD/A |
Description |
Platform for connecting the electronic components of a project by inserting component leads and jumper cables into pins. |
Category |
Breadboard |
|
breadboard circuit |
Assembly Instructions |
Not Applicable |
Precautions |
Do not connect the positive and negative leads of a power source to the same group of 5 pins on the breadboard. Doing so could damage the breadboard and the power source. Observe the correct polarity: When connecting the breadboard to the Hub. When connecting components that are sensitive to polarity, such as LEDs and the TTL Power MOSFET. See also: TI-Innovator™ Hub Ports and Breadboard Usable Pins |
Specifications |
45.7x35.6x9.4mm, 170 tie-point, POM plastic (150℃), Round Hole, with screwsx2pcs |