You are here: TI-30X Pro MathPrint™ Scientific Calculator > Math Tools > Number Bases

Number Bases

% —

Base Conversion

% — displays the CONVR menu, which converts a real number to the equivalent in a specified base.

1:8 Hex

Converts to hexadecimal (base 16).

2:8 Bin

Converts to binary (base 2).

3:8 Dec

Converts to decimal (base 10).

4:8 Oct

Converts to octal (base 8).

Base Type

% — " displays the TYPE menu, which lets you designate the base of a number regardless of the calculator’s current number-base mode.

1:h

Designates a hexadecimal integer.

2:b

Designates a binary integer.

3:d

Designates a decimal number.

4:o

Designates an octal integer.

Examples in DEC Mode

Note: Mode can be set to DEC, BIN, OCT, or HEX. See the Mode section.

d 8 Hex

-

127 % — 1 <

h 8 Bin

-

% ¬ % ¬

% — " 1

% — 2 <

b 8 Oct

-

10000000 % — " 2

% — 4 <

o 8 Dec

# < <

Boolean Logic

% — ! displays the LOGIC menu, which lets you perform boolean logic.

1:and

Bitwise AND of two integers

2:or

Bitwise OR of two integers

3:xor

Bitwise XOR of two integers

4:xnor

Bitwise XNOR of two integers

5:not(

Logical NOT of a number

6:2’s(

2’s complement of a number

7:nand

Bitwise NAND of two integers

Examples

BIN mode:

and, or

-

q $ $ $ $

" " <

1111 % — ! 1

1010 <

1111 % — ! 2

1010 <

BIN mode:

xor, xnor

-

11111 % — ! 3

10101 <

11111 % — ! 4

10101 <

HEX mode:

not, 2’s

-

q $ $ $ $

" <

% — ! 6

% ¬ % ¬ )

<

% — ! 5

% i ) <

DEC mode:

nand

-

q $ $ $ $ <

192 % — ! 7

48 <