E
E is a shortcut key to enter a number in scientific notation format. A number such as (1.2 x 10-4) is entered in the calculator as the number 1.2E-4.
|
2 E 5 < Note: Enters (2 x 105) using the calculator E notation. |
|
|
q $ " < Note: The SCI mode setting displays results in scientific notation. |
|
|
- < |
|
|
- 4 E 2 V 6 E M 1 < |
|
|
P 5 E 3 $ 2 E 4 < % i % j |
|
|
Textbook Problem - ( 5 V 10 G 3 " ) W ( 2 V 10 G 4 " ) < |
|
|
Using E - 5 E 3 W 2 E 4 < |
|