| Module 23 - Answers | ||||
| Lesson 1 | ||||
| Answer 1 | ||||
|
23.1.1
The values of t are restricted to nonnegative values and because x = t the values of x are also restricted to those values. |
||||
|
|
||||
|
| ||||
| Answer 2 | ||||
|
23.1.2
Swapping x and y produces the inverse relation whose graph is the original graph reflected across the line y = x.
|
||||
|
|
||||
|
| ||||
| Answer 3 | ||||
|
23.1.3
[0, 2
The first interval given in the window coordinates above represents t-values, the second and third intervals represent x and y-values, respectively. |
||||
|
|
||||
|
| ||||
| Answer 4 | ||||
|
23.1.4
The number of petals is N - 1 in the epicycloid x = N sin t - sin N t y = N cos t - cos N t |
||||
|
|
||||
|
| ||||
| Lesson 2 | ||||
| Answer 1 | ||||
| 23.2.1 dydx(0.5) = 2.08583, which agrees with the value found using the "Derivative" feature of the Graph screen. | ||||
|
|
||||
|
| ||||
| Answer 2 | ||||
|
23.2.2
The slope of the tangent line when t = 2 is dydx(2)
|
||||
|
|
||||
|
| ||||
| Answer 3 | ||||
|
23.2.3
The window shown is [-
The equation of the tangent to the curve when t = 2 is y
|
||||
|
|
||||
|
| ||||
| Lesson 3 | ||||
| Answer 1 | ||||
| 23.3.1 The arc length is 3/2 units. | ||||
|
|
||||
|
| ||||
| Self Test | ||||
| Answer 1 | ||||
|
||||
| Answer 2 | ||||
| 1/2 | ||||
| Answer 3 | ||||
| 7/4 | ||||
| Answer 4 | ||||
| y = 0.5x 0.25 | ||||
| Answer 5 | ||||
|
|
||||
|
|
||||
|
©Copyright 2007 All rights reserved. | Trademarks | Privacy Policy | Link Policy |