disp_cursor()
Command: |
|
---|---|
Command |
|
Module: |
|
Describe: |
Control the display of the cursor in the Shell when a program is running. |
Python |
|
Result: |
Control the display of the cursor in the Shell when a program is running. |
Error: |
|
Type or |
from ti_system import* |
See Also: disp_cursor()