Output Commands
rv.color_rgb()
|
Command: |
.color_rgb() |
|---|---|
|
Command |
.color_rgb(red, green, blue) |
|
Python |
rv.color_rgb(255, 255, 255) |
|
Range: |
N/A |
|
Describe: |
Set the RGB color to be displayed on the Rover's RGB LED. Same syntax as for all RGB LED operations with COLOR, etc. |
|
Result: |
Return the current RGB color, as a three-element list, that is being displayed on the Rover's RGB LED |
|
Type or |
Control Note: This Rover control command is executed immediately. |
rv.color_blink()
|
Command: |
.color_blink() |
|---|---|
|
Command |
.color_blink(frequency, time) |
|
Python |
rv.color_rgb(255, 255, 10) rv.color_blink(2, 10) |
|
Range: |
N/A |
|
Describe: |
Used as complement for rv.color_rgb(). Cause a blinking with the current color configuration. frequency: Range 0.1-20 time: Range 0.1-100 |
|
Result: |
Blinks LED that is being displayed on the Rover's RGB LED |
|
Type or |
Control Note: This Rover control command is executed immediately. |
rv.color_off()
|
Command: |
.color_off() |
|---|---|
|
Command |
.color_off(frequency, time) |
|
Python |
rv.color_rgb(255, 255, 10) rv.color_off() |
|
Range: |
N/A |
|
Describe: |
Turns off RGB LED that is being displayed on the Rover's RGB LED. |
|
Result: |
N/A |
|
Type or |
Control Note: This Rover control command is executed immediately. |
rv.motor_left()
|
Command: |
.motor_left() |
|---|---|
|
Command |
.motor_left(power, time) |
|
Python |
rv.motor_left(l00, 2) |
|
Range: |
left_wheel: from -255 to 255 time: from 0.1 to 100 |
|
Describe: |
Set left motor direct PWM value. CCW = forward, CW = backward, pwm value negative = forward, positive = backward. TIME option available in all modes. |
|
Result: |
Left wheel motor and control for direct control (advanced) use. |
|
Type or |
Control Note: This Rover control command is sent and executed in a queue. |
rv.motor_right()
|
Command: |
.motor_right() |
|---|---|
|
Command |
.motor_right(power, time) |
|
Python |
rv.motor_right(l00, 2) |
|
Range: |
right_wheel: from -255 to 255 time: from 0.1 to 100 |
|
Describe: |
Set right motor direct PWM value. CCW = forward, CW = backward, pwm value negative = forward, positive = backward. TIME option available in all modes. |
|
Result: |
Right wheel motor and control for direct control (advanced) use. |
|
Errors: |
Error: Value out of range -255 to 255. Error: Time out of range. |
|
Type or |
Control Note: This Rover control command is sent and executed in a queue. |
rv.motors()
|
Command: |
.motors() |
|---|---|
|
Command |
.motors(“left_dir”, left_wheel, “right_dir”, “right_wheel”, time) |
|
Python |
rv.motors(“cw”|”ccw”, left_wheel, “cw”|”ccw”,right_wheel, time) |
|
Range: |
left_wheel: from 0 to 255 right_wheel: from 0 to 255 time: from 0.1 to 100 |
|
Describe: |
Set left or right or both motor PWM values. Negative values imply CCW and Positive values imply CW. Left CW=backward motion. Left CCW=forward motion. Right CW=forward motion, Right CCW=backward motion. PWM values may be numeric from 0 to255. Value of 0 is stop. |
|
Result: |
Both the LEFT and RIGHT motor, managed as a single object for direct control (advanced) use. |
|
Type or |
Control Note: This Rover control command is sent and executed in a queue. |