Vibration Motor
VIBRATION MOTOR control interfaces for running vibration motors.
Add Output Device
|
Item |
Description |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
Vibration Motor |
Functions for controlling vibration motors.
|
CE products: from vibmotor import *
TI-Nspire CX II: from ti_hub import *
|
|
|
|
The function to create the object is pasted from the menu.
var=vibration_motor("OUT 3")
|
Command: |
var=vibration_motor("OUT 3") |
|---|---|
|
Command |
var=vibration_motor("OUT 3") |
|
Range: |
|
|
Describe: |
Creates an object for a vibration motor. The port is limited to OUT 3 because a servo motor needs 5V to operate that is only available on OUT 3. |
|
Result: |
|
|
Type or |
Control |
var.set(value)
|
Command: |
var.set(value) |
|---|---|
|
Command |
var.set(value) |
|
Python |
TI Nspire CX II: from ti_hub import * from time import *
vm1=vibration_motor("OUT 3") vm1.set(127) sleep(5) vm1.off() |
|
|
CE products: from vibmotor import * from time import *
vm1=vibration_motor("OUT 3") vm1.set(127) sleep(5) vm1.off() |
|
Range: |
|
|
Describe: |
Turns on the vibration motor to the power specified by “value”. Value is from 0 to 255. |
|
Result: |
|
|
Type or |
Control |
var.off()
|
Command: |
var.off() |
|---|---|
|
Command |
var.off() |
|
Range: |
|
|
Describe: |
Turns off the vibration motor. |
|
Result: |
|
|
Type or |
Control |
var.on()
|
Command: |
var.on() |
|---|---|
|
Command |
var.on() |
|
Range: |
|
|
Describe: |
Turns on the vibration motor to the highest level. |
|
Result: |
|
|
Type or |
Control |