Servo
SERVO the Sweep Servo motor control interfaces.
Add Output Device
Item |
Description |
||||||
---|---|---|---|---|---|---|---|
Servo |
Functions for controlling servo motors.
|
CE products: from servo import *
TI-Nspire CX II: from ti_hub import *
|
|
|
The function to create the object is pasted from the menu.
var=servo("OUT 3")
Command: |
var=servo("OUT 3") |
---|---|
Command |
var=servo("OUT 3") |
Python |
TI Nspire CX II: from ti_hub import * from time import * servo1=servo("OUT 3")
servo1.zero() sleep(2) servo1.set_position(45) |
|
CE products: from servo import * from time import * servo1=servo("OUT 3")
servo1.zero() sleep(2) servo1.set_position(45) |
Range: |
|
Describe: |
Creates an object for a sweep servo motor. The port is limited to OUT 3 because a servo motor needs 5V to operate that is only available on OUT 3. |
Result: |
|
Type or |
Control |
var.set_position(pos)
Command: |
var.set_position(pos) |
---|---|
Command |
var.set_position(pos) |
Range: |
|
Describe: |
Sets the sweep servo position within a range of -90 to +90, with the pos rounded to the nearest tenth. |
Result: |
|
Type or |
Control |
var.zero()
Command: |
var.zero() |
---|---|
Command |
var.zero() |
Range: |
|
Describe: |
Sets the sweep servo to the zero position. |
Result: |
|
Type or |
Control |