Loudness
LOUNDESS input sensor support routines for sound loudness sensors.
Add Input Device
Item |
Description |
---|---|
Loudness |
Supports sound loudness sensors. |
CE products: from loudness import *
TI-Nspire CX II: from ti_hub import *
|
|
|
The function to create the object is pasted from the menu.
var=loudness("port")
Command: |
var=loudness("port") |
---|---|
Command |
var=loudness("port") |
Range: |
|
Describe: |
Creates an object for the thermistor sensor. |
Result: |
|
Type or |
Control |
var.measurement()
Command: |
var.measurement() |
---|---|
Command |
var.measurement() |
Python |
TI Nspire CX II: from ti_hub import * l1 = loudness("IN 1") ld_val = l1.measurement() print("Loudness value is: ", ld_val) |
|
CE products: from loudness import * l1 = loudness("IN 1") ld_val = l1.measurement() print("Loudness value is: ", ld_val) |
Range: |
|
Describe: |
Returns the measured value of the loudness sensor. |
Result: |
|
Type or |
Control |
var.range(min,max)
Command: |
var.range(min,max) |
---|---|
Command |
var.range(min,max) |
Range: |
|
Describe: |
Sets the range of returned values for the loudness sensor. This needs to be called before the “var.measurement()” function for it to take effect. |
Result: |
|
Type or |
Control |