TI-SensorLink Adapter
What is TI-SensorLink Adapter?
TI-SensorLink Adapter is an accessory to TI-Innovator™ Hub to support the use of Vernier analog sensors with the Hub. TI-SensorLink expands STEM project possibilities by connecting select Vernier Sensors to TI-SensorLink, then to TI-Innovator™ Hub.
Note: TI-SensorLink is not a data collection solution. USB connected probes or TI-Nspire™ Lab Cradle are a superior solution for pure data collection and analysis.
TI-SensorLink – Industrial design and markings
Top view of TI-SensorLink Adapter. |
|
Front view - Port for connecting probes and sensors |
|
Back view ‑ Port for connecting to the Hub |
|
Bottom view - identifying label. |
|
Supported Vernier Analog Sensors
We officially support these four Vernier analog sensors with TI-SensorLink.
Module |
Ports |
Image |
Example code for TI-SensorLink |
---|---|---|---|
TI-SensorLink
|
Connect To: Send "CONNECT VERNIER 1 TO IN1 AS TEMPERATURE" Send "READ VERNIER 1" Get T |
||
TI-SensorLink
|
Connect to: Send "CONNECT VERNIER 2 TO IN2 AS PH" Send "READ VERNIER 2" Get P |
||
TI-SensorLink
|
Connect To: Send "CONNECT VERNIER 1 TO IN1 AS PRESSURE" Send "READ VERNIER 1" Get P |
||
TI-SensorLink
|
Connect To: Send "CONNECT VERNIER 2 TO IN2 AS FORCE" or Send "CONNECT VERNIER 2 TO IN2 AS FORCE50"
Send "READ VERNIER 2" Get F |
||
TI-SensorLink
|
|
Connect To: Send "CONNECT VERNIER 1 TO IN 1 AS ACCEL" Send "READ VERNIER 1" |
|
TI-SensorLink
|
|
Connect To: Send "CONNECT VERNIER 1 TO IN 1 AS LIGHT" Send "READ VERNIER 1" |
|
TI-SensorLink
|
|
Connect To: Send "CONNECT VERNIER 1 TO IN 1 AS ENERGY" Send "READ VERNIER 1" |
Requirements for Vernier adapter:
Hardware:
• | Add-on TI-SensorLink Adapter to TI-Innovator™ Hub |
• | Support a single Vernier analog sensor |
• | Will work on all three IN ports of Hub |
- | Use with I2C port or the OUT ports is NOT supported - sketch will indicate an error |
• | The following sensors are supported |
- | Stainless Steel Temperature Probe |
- | pH Sensor |
- | Gas Pressure Sensor |
- | Dual-Range Force Sensor |
- | Low-g Accelerometer Data Sheet |
- | Light Sensor Data Sheet |
- | Vernier Energy Sensor Data Sheet |