Command:
SPEED
Command Syntax:
Code Sample:
Range:
N/A
Describe:
Speed may be given (default is 0.20 m/sec, max is 0.23 m/sec, min is 0.14 m/sec) and specified in meters/second, unit/second, revolutions/second, or feet/second.
Result:
Type or Addressable Component:
Setting