SET RV.ENCODERSGYRO 0
Command: |
SET RV.ENCODERSGYRO 0 |
---|---|
Command |
SET RV.ENCODERSGYRO 0 |
Code |
Send "SET RV.ENCODERSGYRO 0"
|
Range: |
N/A |
Describe: |
Reset the left and right encoder, coupled with the gyro and operating time information.
|
Result: |
|
Type or |
Control Note: This Rover control command is sent and executed in a queue. |