Vibration Motor Data Sheet
Title |
Vibration Motor |
---|---|
TI Item Name |
STEMKT/AC/B |
Description |
Coin type motor that vibrates when the input logic is HIGH. |
Category |
Motors |
4-Pin Cable to any of these ports: OUT 1, OUT 2, OUT 3 |
|
Assembly Instructions |
Not Applicable |
Precautions |
Use an Auxiliary Power Source |
Specifications |
Operate Voltage: 3.0V to 5.5V Control Mode: Logic Level (When Logic HIGH, the motor is ON. When LOW, the motor is OFF.) Rated speed: 9000 rpm |
|
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Sketch Object |
VIB.MOTOR |
||||||||||
Command Syntax |
|||||||||||
Code |
|