LOUDNESS i minimum maximum
|
Command: |
LOUDNESS i minimum maximum
Advanced user |
|---|---|
|
Command Syntax: |
RANGE LOUDNESS i minimum maximum |
|
Range: |
|
|
Describe: |
Changes/Sets the mapping of ADC input values from the ADC 0-16383 range to a user-selected range. The resulting sensor reading is mapped to this and a floating point result is returned. RANGE LOUDNESS i minimum maximum |
|
Result: |
Set mapping for sound-level analog sensor. |
|
Type or |
Sensor |