BRIGHTNESS minimum maximum
Command: |
BRIGHTNESS minimum maximum
Advanced user |
---|---|
Command Syntax: |
RANGE BRIGHTNESS minimum maximum |
Range: |
|
Describe: |
Changes/Sets the mapping of ADC input values from the ADC 0-16383 range to a user-selected range. The resulting sensor reading is mapped to this and a floating point result is returned. By default, the on-board BRIGHTNESS sensor is ranged to a 0-100 range. RANGE BRIGHTNESS minimum maximum |
Result: |
Set mapping for on-board brightness/light sensor. |
Type or |
Sensor |