TEMPERATURE i C1 C2 C3 R1
Command: |
TEMPERATURE i C1 C2 C3 R1
Advanced user |
---|---|
Command Syntax: |
CALIBRATE TEMPERATURE i C1 C2 C3 R1 |
Range: |
|
Describe: |
The CALIBRATE command for analog temperature sensors allows changing the default Steinhart-Hart equation coefficients to match those of the thermistor element in the sensor being used. The default values are: C1: 8.76741e-8 C2: 2.34125e-4 C3: 1.129148e-3 R1: 10000.0 (reference resistor value = 10kΩ) |
Result: |
When using an analog-style thermistor temperature sensor. |
Type or |
Sensor |