POTENTIOMETER i n
Command: |
POTENTIOMETER i n |
---|---|
Command Syntax: |
AVERAGE POTENTIOMETER i n |
Range: |
Where n ranges from 1 to 25 |
Describe: |
Set the number of readings from the ADC to be used with an external potentiometer, either a linear or rotary model. |
Result: |
Set oversampling for rotary/linear potentiometers. |
Type or |
Sensor |