LIGHTLEVEL i n
Command: |
LIGHTLEVEL i n |
---|---|
Command Syntax: |
AVERAGE LIGHTLEVEL i n |
Range: |
– where n ranges from 1 to 25 |
Describe: |
Set the number of readings from the ADC to be used for the external light sensor connected to an analog input. Does not support I2C light sensors. |
Result: |
Set oversampling for off-board light sensor (analog). |
Type or |
Sensor |