What's New

To get the most out of your TI-Innovator™ Technology, make sure you have the latest features and functionality. Stay up to date with the latest version of the TI-Innovator™ Sketch.

What's New in TI-Innovator™ Technology Version 1.5

Sketch v1.5

• Data Collection - New commands to allow programs to collect multiple data samples in a single command.
• Compound Statements - Use compound statements to synchronize multiple outputs.
• RANGER - Additional functionality for RANGER to return "time of flight".
• TI-RGB Array - Command updates to control multiple LEDs on TI-RGB Array.
• SOUND - An update to SOUND uses a single command to play repeated beeps.

Additional Updates

• The green POWER LED on the TI-Innovator™ Hub now indicates the presence of an external power source. It gets brighter when an external power source is attached to the PWR micro-USB port.
• More details on the AVERAGING command.