DISCONNECT RV
|
Command: |
DISCONNECT RV |
|---|---|
|
Command Syntax: |
DISCONNECT RV |
|
Code |
Send "DISCONNECT RV"
DISCONNECT RV |
|
Range: |
N/A |
|
Describe: |
The "DISCONNECT RV" command removes the logical connections between the TI-Innovator™ Hub and the TI-Innovator™ Rover. It also clears the counters and sensor values. It allows the use of the breadboard port of the TI-Innovator™ Hub with other devices. |
|
Result: |
The TI-Innovator™ Hub is now logically disconnected from the TI-Innovator™ Rover |
|
Type or |
N/A |