RV.GRID.M/UNIT
|
Command: |
RV.GRID.M/UNIT |
|---|---|
|
Command Syntax: |
RV.GRID.M/UNIT |
|
Code |
Send "SET RV.GRID.M/UNIT"
[SET] RV.GRID.M/UNIT nnn |
|
Range: |
N/A |
|
Describe: |
Set the size of a "grid unit" on the virtual grid. Default is 10 units per meter (100 mm / 10 cm per unit grid). A value of 5 means 5 units per meter or 200 mm / 20 cm per unit grid). A value of 20 means 20 units per meter, or 50 mm / 5 cm per unit grid. |
|
Result: |
|
|
Type or |
Setting |