RV.COLOR
Command: |
RV.COLOR |
---|---|
Command Syntax: |
RV.COLOR |
Code |
Send "SET RV.COLOR
[SET] RV.COLOR rr gg bb [[BLINK] b [[TIME] s.ss]] |
Range: |
N/A |
Describe: |
Set the RGB color to be displayed on the Rover's RGB LED. Same syntax as for all RGB LED operations with COLOR, etc. |
Result: |
Return the current RGB color, as a three-element list, that is being displayed on the Rover's RGB LED |
Type or |
Control Note: This Rover control command is sent and executed in a queue. |