MOSFET Data Sheet
|
Title |
MOSFET |
|---|---|
|
TI Item Name |
STEMKT/AC/MOSFET/A |
|
Description |
Enables you to control higher power projects with the TI-Innovator™ Hub. It is typically used to control DC motors and pumps. It cannot be used with AC power supplies. The MOSFET allows the connection of an external power source like AA batteries to power the motor and enables the TI-Innovator™ Hub to control the speed of the motor. This allows the TI-Innovator™ Hub to control a high power device without directly providing power to the device.
The power supply positive lead is connected to the (+) screw terminal and the negative lead to the (-) screw terminal. The device positive lead is connected to the OUT screw terminal and the device negative is connected to the GND screw terminal.
|
|
Category |
|
|
Working voltage: 5V, Vin: 5 ~ 15V MOSFET Model: CJQ4435 |
|
|
Assembly Instructions |
|
|
Precautions |
Indirect pin support. |
|
Specifications |
|