FORMAT ERROR STRING/NUMBER
|
Command: |
FORMAT ERROR STRING/NUMBER
Advanced user |
|---|---|
|
Command Syntax: |
SET FORMAT ERROR STRING/NUMBER |
|
Range: |
|
|
Describe: |
Used for setting error return format and optional audible tone on error. SET FORMAT ERROR STRING/NUMBER – returned error codes in string or numeric format. |
|
Result: |
Sets the format for the return of error information (numbers, or strings). |
|
Type or |
Setting |
FORMAT ERROR NOTE/QUIET
|
Command: |
FORMAT ERROR NOTE/QUIET
Advanced user |
|---|---|
|
Command Syntax: |
SET FORMAT ERROR NOTE/QUIET |
|
Range: |
|
|
Describe: |
Used for setting error return format and optional audible tone on error. SET FORMAT ERROR NOTE/QUIET – error display flash accompanied by speaker sound or no sound. |
|
Result: |
Enables tones, or disables tones in addition to the string/number reporting above. |
|
Type or |
Setting |