POTENTIOMETER i minimum maximum
Command: |
POTENTIOMETER i minimum maximum
Advanced user |
---|---|
Command Syntax: |
RANGE POTENTIOMETER i minimum maximum |
Range: |
|
Describe: |
Changes/Sets the mapping of ADC input values from the ADC 0-16383 range to a user-selected range. The resulting sensor reading is mapped to this and a floating point result is returned. RANGE POTENTIOMETER i minimum maximum |
Result: |
Set mapping for rotary/linear potentiometers. |
Type or |
Sensor |