TEMPERATURE i
|
Command: |
TEMPERATURE i |
|---|---|
|
Command Syntax: |
DISCONNECT TEMPERATURE i |
|
Range: |
Temperature reading default is in Celsius. The range depends on the specific temperature sensor being used. Humidity reading from 0 to 100 % |
|
Describe: |
Disconnect a connected temperature sensor from the system. TEMPERATURE sensors can be either analog (thermistor-style). Disconnecting from the analog or digital reverts the associated pins to INPUT. |
|
Result: |
Disconnect temperature sensor. |
|
Type or |
Sensor |