DIGITAL.IN i [TO] IN n/BB n [[AS] INPUT|PULLUP|PULLDOWN]
|
Command: |
DIGITAL.IN i [TO] IN n/BB n [[AS] INPUT|PULLUP|PULLDOWN] |
|---|---|
|
Command Syntax: |
CONNECT DIGITAL.IN i [TO] IN n/OUT n/BB n |
|
Range: |
|
|
Describe: |
Connects a generic digital object to a specified pin or port. The connected pin is configured either as a digital output signal, default LOW, or a digital input signal, default INPUT with no pullup or pulldown enabled. The index number can refer to either an input or output. The index is shared by both items since a DIGITAL signal can be either an input or output. CONNECT DIGITAL.IN 1 [TO] IN 1 |
|
Result: |
Connect pin to digital object default input state, default INPUT. |
|
Type or |
Control/Sensor |