THERMISTOR i C1 C2 C3 R1
Command: |
THERMISTOR i C1 C2 C3 R1
Advanced user |
---|---|
Command Syntax: |
CALIBRATE THERMISTOR i C1 C2 C3 R1 |
Range: |
|
Describe: |
The CALIBRATE command for analog thermistors allows changing the default Steinhart-Hart equation coefficients to match those of the thermistor element in the sensor being used. The default values are: C1: 1.33342e-7 C2: 2.22468e-4 C3: 1.02119e-3 R1: 15000.0 (reference resistor value = 15kΩ) |
Result: |
Where c1/c2/c3 are float constants for the Steinhart-Hart equation. ... that models the thermistor, and r is resistance for the reference. ... resistor used to create a voltage divider with the thermistor. |
Type or |
Sensor |