Addressable Components
|
Component |
Image |
|
Used with pins |
Description |
|
Red LEDs |
|
|
BB 1-10 |
Light-emitting diode that emits light when current passes through it. |
|
Green LEDs |
|
|
BB 1-10 |
Light-emitting diode that emits light when current passes through it. |
|
RGB (Red-Green-Blue) LEDs |
|
|
BB 8-10 |
Light-emitting diode with independently adjustable red, green and blue elements. Can produce a wide variety of colors. |
|
Thermistor |
|
|
BB 5,6,7 (analog input required) |
Resistor whose resistance changes based on temperature. Used for measurement and control. |
|
7-segment Display |
|
|
BB 1-10 |
Array of LEDs arranged to display numbers and some alphabetic characters. Also has an LED for a decimal point. |
|
Small DC Motor |
|
|
BB 1-10 (uses digital to generate software PWM) |
Motor that converts direct current electrical power into mechanical power. |
|
TTL Power MOSFET |
|
|
BB 1-10 |
Transistor used for amplifying or switching electronic signals. |
|
TI Analog Temperature Sensor |
|
|
BB 5,6,7 (analog input required) |
Sensor that reports a voltage proportional to the ambient temperature within a range of −55°C to 130°C. |
|
Visible Light Sensor |
|
|
BB 5,6,7 (analog input required) |
Sensor that reports the level of ambient light. |
|
Infrared Transmitter LTE‑302, |
|
|
BB 1-10 (digital output) |
Side emitting Infrared LED, designed to be paired with the LTR-301 Photo-Transistor. |
|
Infrared Receiver LTR‑301, |
|
|
BB 1-10 (digital input) |
Side sensing Infrared photo transistor, designed to be paired with the LTE-302 Infrared Emitter. |
See also: TI-Innovator™ Hub Ports and Breadboard Usable Pins