Small DC Motor Data Sheet
|
Title |
Small DC Motor |
|---|---|
|
TI Item Name |
STEMEE/AC/MOTOR/A |
|
Description |
Motor that converts direct current electrical power into mechanical power. |
|
Category |
Motors |
|
|
breadboard circuit |
|
Assembly Instructions |
Not Applicable |
|
Precautions |
Not Applicable |
|
Specifications |
Nominal Voltage: 4.7V, Operating Voltage: 2.0-5.5V, No Load Speed: 19900 r/min, No Load Current: 0.11A, At Maximum Efficiency of Torque: 0.14mN.m (1.4g.cm), At Maximum Efficiency of Output: 0.23W, Stall Torque: 0.7mN.m(7.1g.cm), Stall Current: 0.42A |