Green LED Data Sheet
|
Title |
Green LED |
|---|---|
|
TI Item Name |
STEMEE/AC/LED/A |
|
Description |
Light-emitting diode that emits green light when current passes through it. |
|
Category |
LEDs and Displays |
|
|
breadboard circuit |
|
Assembly Instructions |
Longer leg (lead) is positive (anode). If both leads are of equal length, the lead adjacent to the flat edge on LED casing is the negative (cathode) lead. |
|
Precautions |
Do not insert the leads of LEDs directly into the Hub’s Breadboard Connector. Assemble the components on the breadboard and use the provided jumper cables to connect the breadboard to the Hub. |
|
Specifications |
Voltage - Forward (Vf) (Typ): 2.1V, Current – Test: 10mA, Viewing Angle: 36°, Mounting Type: Through Hole. |