Australian Lithium Battery Warning


Coin Battery
inside the product.

WARNING

KEEP BATTERIES OUT OF THE REACH 
OF CHILDREN

• Swallowing may lead to severe or fatal injuries in as little as 2 hours or less due to chemical burns and potential perforation of the esophagus.
• Never allow children to replace coin batteries of any device.
• If it is suspected your child has swallowed or inserted a coin battery immediately call the 24-hour Poisons Information Centre on 13 11 26 immediately for expert advice.
• Examine devices and make sure the battery compartment is correctly secured. E.g. that the screw or other mechanical fastener is tightened. Do not use if compartment is not secure.
• Dispose of used coin batteries immediately and safely. A battery can still be dangerous even when it can no longer operate the device.
• Tell others about the risk associated with the coin batteries and how to keep their children safe.