Math

d MATH

d displays the MATH menu:

1:4n/d³´Un/d

Converts between simple fractions and mixed-number form.

2:lcm(

Least common multiple

Syntax: lcm(valueA,valueB)

3:gcd(

Greatest common divisor

Syntax: gcd(valueA,valueB)

4:4Pfactor

Prime factors

5:sum(

Summation

Syntax: sum(expression,variable,lower,upper)

(Classic mode syntax)

6:prod(

Product

Syntax: prod(expression,variable,lower,upper)

(Classic mode syntax)

7:nDeriv(

Numeric derivative at a point with optional tolerance argument, H, when command is used in Classic mode, classic entry, and in MathPrint™ mode.

Syntax: nDeriv(expression,variable,point[,tolerance])

(Classic mode syntax)

8:fnInt(

Numeric integral over an interval with optional tolerance argument, H, when command is used in Classic mode, classic entry, and in MathPrint™ mode.

Syntax: fnInt(expression,variable,lower,upper[,tolerance])

(Classic mode syntax)

Examples

4n/d³´Un/d

9 P 2 " d 1 <

lcm(

d 2

6 % ` 9 ) <

gcd(

d 3

18 % ` 33 ) <

4Pfactor

253 d 4 <

sum(

d 5

1 " 4 " z V 2 <

prod(

d 6

1 " 5 " 1 P z

" " <

Note: See Numeric Derivative, nDeriv(, and Numeric Integral, fnInt( in Math Functions for examples and more information.