Graphing Linear and Conic Equations

1. In the Graphing view, tap Tools  and go to Graph Entry/Edit > Equation.
2. Tap the type of equation (Line, Parabola, Circle, Ellipse, Hyperbola, or Conic).
3. Tap the specific template for the equation. For example, tap y=a•x2+b•x+c to define a parabola.

The entry line includes a symbol to indicate the type of equation.

4. Type the coefficients into the equation template.

5. Tap enter.