13.0
Module Library
require '<library name>'
Use require to load predefined libraries in TI-Nspire™ software. Please see the following table.
The behavior of require is the same as in standard Lua, but the available libraries are restricted. User-defined libraries are not supported.
|
Library |
Description |
|---|---|
|
color |
Table defining colors used in TI-Nspire™ software to color objects using the color picker. |
|
physics |
Loads the physics module. |
|
ble |
Basic Bluetooth® LE Interface |
|
bleCentral |
Bluetooth® LE Interface for the central role |
Colors defined in color table:
|
black |
darkgray |
gray |
mediumgray |
lightgray |
white |
|
navy |
blue |
brown |
red |
magenta |
orange |
|
yellow |
green |
dogerblue |
|
|
|
Introduced in platform.apiLevel = '2.0'