Correcting Entry Errors

You can correct an entry without clearing a calculation, if you make the correction before pressing an operation key (for example, H or 4).

To clear the last digit displayed, press *.
To clear the entire number displayed, press P.

Note: Pressing P after you press an operation key clears the calculation in progress.

Example: You mean to calculate 3 Q 1234.56 but instead enter 1234.86.

To

Press

Display

Begin the expression

3 <

3.00

Enter a number

1234.86

1,234.86

Erase the entry error

* *

1,234.

Key in the correct number

56

1,234.56

Compute the result

N

3,703.68