Calculations Using Constants

To store a constant for use in repetitive calculations, enter a number and an operation, and then press & `.

To use the stored constant, key in a value and press N.

Note: Pressing a key other than a number or N clears the constant.

Example: Multiply 3, 7, and 45 by 8

To

Press

Display

Clear the calculator

&U

0.00

Enter the value for the first calculation.

3

3

Enter the operation and a constant value.

< 8

8

Store the operation and value, and then calculate.

& ` N

24.00

Calculate 7 Q 8.

7 N

56.00

Compute 45 Q 8.

45 N

360.00

Keystrokes for Constant Calculations

This table shows how to create a constant for various operations.

To*

Press**

Add c to each subsequent entry.

n H & ` c N

Subtract c from each subsequent entry.

n B & ` c N

Multiply each subsequent entry by c.

n < & ` c N

Divide each subsequent entry by c.

n 6 & ` c N

Raise each subsequent entry to the power of c.

n ; & ` c N

Add c% of each subsequent entry to that entry.

n H & ` c 2 N

Subtract c% of each subsequent entry from the entry.

n B & ` c 2 N

* The letter c denotes the constant value.

** Repeat constant calculations with n N.