General Precautions

TI Bluetooth® Adapter

• Do not expose the TI Bluetooth® Adapter to temperatures above 140˚F (60°C).
• Use only the USB cable provided with the TI Bluetooth® Adapter when connecting to a TI graphing calculator.

Additional Information:

– Operating Temperature: 0°C to 45°C
– Operating Voltage: 5Vdc
– Operating Current: 20mA
– Dimensions:
– Length = 1.60 in.
– Width = 1.42 in.
– Depth = 0.86 in.
– Weight: 0.72 oz.