TI Bluetooth® Adapter

What is TI Bluetooth® Adapter?

The TI Bluetooth® Adapter connects to a CE Python or CX II graphing calculator to provide Bluetooth® connectivity. It allows the graphing calculator to talk to a single supported Bluetooth® accessory at a time.

Note: The minimum OS versions needed to support the adapter

• CE OS: v.5.8 or later
• CX II OS: v6.0 or later

Products Supported

Support for TI Bluetooth® Adapter on Python enabled CE graphing calculators

• TI-83 Premium CE Edition Python
• TI-84 Plus CE Python
• TI-84 Plus CE-T Python Edition

Support for TI Bluetooth® Adapter on Python enabled CX II graphing calculators

• TI-Nspire™ CX II
• TI-Nspire™ CX II CAS
• TI-Nspire™ CX II-T
• TI-Nspire™ CX II-T CAS
• TI-Nspire™ CX II-C CAS

Note: All products supported are Python enabled.


TI Bluetooth® Adapter – Overview

Micro USB Port for connecting to CE Python or CX II graphing calculator

• Use a mini-A-to-micro-B cable to connect the TI Bluetooth® Adapter to CE Python or CX II graphing calculator
• Use a Standard A-to-micro-B PC cable to connect the TI Bluetooth® Adapter to a PC for sketch updates

No battery needed – powered by connecting to a CE Python or CX II graphing calculator

 

Top view of TI Bluetooth® Adapter.

• Power indicator (green LED) is located next to the USB port